IESNA:LM-63-2002
[TEST]P939800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13173
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1201.6 1194.1 1178.4 1164.7 1161.2 1162.6 1166.7 1174.3 1181.1 1183.2
1183.8 1194.1 1215.3 1250.3 1308.5 1390.6 1490.6 1611.1 1765.1 1948.6
2156.8 2411.5 2720.3 3071.5 3449.5 3855.5 4245.1 4426.6 4160.9 3215.3
1749.4 493.7 151.3 89.7 51.4 21.2 0
1201.6 1197.5 1181.1 1167.4 1164 1164.7 1168.8 1176.3 1182.5 1184.5
1185.9 1196.8 1217.4 1254.4 1311.2 1394 1495.4 1616.6 1774.7 1958.2
2173.2 2435.5 2756.6 3100.3 3485.1 3901.4 4282.8 4447.1 4119.1 3143.4
1667.9 462.9 146.5 82.2 47.9 19.2 0
1201.6 1196.2 1180.4 1166 1159.9 1160.6 1162.6 1166.7 1169.5 1172.2
1176.3 1187.9 1209.9 1244.8 1302.3 1378.3 1475.5 1590.6 1739.1 1920.6
2147.2 2430.7 2763.4 3133.2 3516.6 3923.3 4307.4 4507.4 4264.3 3395.4
2015.7 743.6 198.6 98.6 58.2 22.6 0
1201.6 1193.4 1178.4 1162.6 1154.4 1152.3 1153.7 1154.4 1154.4 1159.2
1166 1179 1201 1235.2 1284.5 1357.1 1453.6 1571.4 1720 1900.7
2145.8 2438.9 2812.7 3233.8 3665.2 4088.3 4483.4 4706.6 4583.4 3941.1
2705.9 1309.1 394.4 143.8 69.8 21.9 0
1201.6 1193.4 1179 1162.6 1152.3 1150.3 1151.7 1151.7 1151.7 1157.1
1169.5 1181.1 1199.6 1229 1273.5 1340.6 1437.9 1559.1 1708.3 1898.7
2149.9 2484.8 2916.8 3428.3 3954.1 4425.2 4805.2 5046.2 5075 4746.3
3785 2276.6 966.8 246.5 82.8 19.2 0
1201.6 1191.4 1177 1160.6 1149.6 1147.6 1149.6 1152.3 1152.3 1157.8
1170.8 1180.4 1194.8 1226.3 1273.5 1340.6 1435.1 1559.1 1711.1 1911.7
2173.9 2534.1 3017.5 3607 4205.4 4725.1 5105.8 5389.2 5563.2 5452.2
4725.8 3318 1589.2 499.1 106.1 24.6 0
1201.6 1193.4 1178.4 1161.2 1150.3 1147.6 1148.9 1151.7 1151.7 1157.1
1169.5 1182.5 1201 1231.1 1277.6 1346.1 1442 1562.5 1713.1 1903.5
2154.7 2490.2 2924.3 3428.3 3948.6 4430 4827.1 5103.7 5140.7 4779.2
3872 2364.3 929.1 239.6 69.2 18.5 0
1201.6 1194.8 1180.4 1163.3 1152.3 1149.6 1151.7 1153.7 1155.8 1161.2
1170.1 1184.5 1207.8 1242.7 1292.7 1361.9 1459.8 1578.9 1727.5 1913.7
2160.2 2471.1 2847 3257.1 3676.8 4100.6 4502.6 4727.8 4573.8 3971.9
2783.3 1337.9 399.2 149.9 71.2 21.9 0
1201.6 1196.8 1181.8 1165.4 1156.5 1155.1 1157.8 1163.3 1168.1 1172.9
1179 1191.4 1215.3 1253 1309.1 1386.5 1483.1 1600.1 1746.7 1924
2148.6 2427.3 2753.9 3110.6 3483.1 3885.7 4281.4 4480.7 4271.1 3552.2
2244.4 881.9 252.7 120.5 64.4 26 0
1201.6 1198.2 1182.5 1166 1158.5 1157.8 1162.6 1172.2 1180.4 1185.2
1190 1202.3 1224.9 1263.3 1322.1 1405 1506.3 1628.9 1779.5 1961.7
2172.5 2434.8 2736.7 3075.7 3435.8 3835 4215 4364.3 4082.2 3168.8
1736.4 523.1 159.5 80.8 43.1 17.1 0
1201.6 1197.5 1182.5 1166 1158.5 1158.5 1163.3 1172.2 1181.1 1185.2
1189.3 1199.6 1222.9 1259.2 1317.4 1398.2 1498.8 1626.8 1778.2 1950.7
2158.2 2409.4 2710 3051 3394.7 3793.9 4182.1 4365.6 4127.4 3263.9
1849.4 581.3 168.4 87.6 45.2 15.7 0
